special
HSL-3-G Heavy-duty wedge anchor
Ultimate-performance heavy-duty expansion stud anchor with approvals for safety-relevant applications in concrete (carbon steel, external thread)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Externally threaded
- Approvals / Test reports: ETA, Fire, Seismic
Choose options
Anchor size - D
- M8
- M10
- M12
- M16
- M20
- M24
Anchor length - L
- 87 mm
- 100 mm
- 102 mm
- 115 mm
- 119 mm
- 122 mm
- 135 mm
- 139 mm
- 148 mm
- 155 mm
- 163 mm
- 164 mm
- 170 mm
- 182 mm
- 188 mm
- 190 mm
- 195 mm
- 214 mm
- 215 mm
- 220 mm
- 238 mm
- 260 mm
Pack size
- 4 pc
- 6 pc
- 10 pc
- 20 pc
- 40 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 660.85 ILS




