S-BT-ER HC Screw-in stud
Elec. connector S-BT-ER M10 HC 120 product number: 2204739
Threaded screw-in stud (stainless steel, metric thread) for electrical connections on steel in highly corrosive environments, recommended maximal cross section of connected cable 120 mm²
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
ultimate
Choose options
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
12,492.10 ILS
124.92 ILS
/
1 each











