Electrical connector S-BT-EF HC
Elec. connector S-BT-EF M10 HC 120 product number: 2204932
Threaded screw-in stud (carbon steel, metric thread) for electrical connections on steel in mildly corrosive environments. Recommended maximal cross-section of connected cable: 120 mm²
- Point type: Blunt tip
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
ultimate
Choose options
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
11,880.48 ILS
118.80 ILS
/
1 each











