Threaded stud for multi-purpose fastenings on steel (8 mm washer)

  • Base materials: Steel
  • Minimum thickness of base material (steel): 6 mm
  • Corrosion protection: Equivalent to A4 (316) stainless steel
premium

Choose options

Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us

Technical Data

Base materials
Steel
Minimum thickness of base material (steel)
6 mm
Corrosion protection
Equivalent to A4 (316) stainless steel
Environmental Conditions
Dry indoor, Indoor environments with temporary condensation, Outdoor temporary applications, Outdoor, rural or urban environment with low pollution, Outdoor with moderate concentration of pollution, Coastal areas, Outdoor, areas with heavy industrial pollution
Material
Carbon steel
Thread diameter
8 mm
Point type
Ballistic point
Approvals
ABS, ICC ESR-2347, LR
For use with (tools)
DX 2
Product Class
Premium

Documents

pdf X-CR M Data Sheet, English [ 1.3 MB ]
pdf Direct Fastening systems – Technology Manual – EN, English [ 12.8 MB ]

Features & Applications

Features

  • Corrosion-resistant fastener, ideal for fastening directly to steel
  • Suitable for marine, offshore, petrochemical, power plant applications, etc.
  • Portable, cordless system eliminates the need for long electric supply cords

Applications

  • Fastening gratings and checker plate in corrosive environments such as marine, offshore, petrochemical, power plants, etc.
  • Light-duty electrical and mechanical fastening

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo