Carbon steel threaded stud for use with powder-actuated nailers on concrete or for sprayed concrete testing

  • Base materials: Concrete (soft)
  • Corrosion protection: Galvanized zinc coated 5-13 µm
  • Environmental Conditions: Dry indoor
premium

Choose options

Thread length
  • 8 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 470.53 ILS

Technical Data

Base materials
Concrete (soft)
Corrosion protection
Galvanized zinc coated 5-13 µm
Environmental Conditions
Dry indoor
Material
Metal
Point type
Ballistic
Approvals
N/A
For use with (tools)
DX 450
Product Class
Premium

Documents

pdf X-M6, X-W6, X-M8, M10/W10 Data Sheet, English [ 862.5 KB ]
pdf Direct Fastening systems – Technology Manual – EN, English [ 12.8 MB ]

Features & Applications

Features

  • Engineered for easy-to-use, cordless DX fastening tools – up to 10 times quicker than drilling and with less vibration
  • Thermo-pulled – engineered for more reliable fastening to concrete

Applications

  • Quick measurement of the early strength of sprayed concrete with 52, 72 and 95 mm studs
  • Threaded connections (e.g. for miscellaneous attachments) on concrete

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo