X-M6 FP8/D8 Threaded studs
מסמר תבריג 6 ממ X-M6-20-27FP8 product number: 306079
Carbon steel threaded stud for use with powder-actuated nailers on concrete (8 mm washer)
- Base materials: Concrete (soft), Concrete (tough)
- Corrosion protection: Galvanized zinc coated <20 µm
- Environmental Conditions: Dry indoor
premium
Choose options
Thread size
- M6
Thread length
- 20 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
353.43 ILS
3.53 ILS
/
1 each






