X-W6 D12 Threaded studs
Threaded stud X-W6-20-27D12 product number: 306069

Carbon steel threaded stud for use with powder-actuated nailers on concrete (12 mm washer)
- Base materials: Concrete (soft), Concrete (tough)
- Corrosion protection: Galvanized zinc coated <20 µm
- Environmental Conditions: Dry indoor
premium
Choose options
Thread size
- W6
Thread length
- 20 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
396.68 ILS
3.97 ILS
/
1 each
Technical Data
Base materials
Concrete (soft), Concrete (tough)
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Thread diameter
6 mm
Point type
Ballistic point
Approvals
ICC-ES
For use with (tools)
DX 450
Product Class
Premium
Features & Applications
Features
- Easy-to-use, cordless system – up to 10 times quicker than drilling and with less vibration
- Thermo-pulled, entirely knurled shank – engineered for more reliable fastening to concrete
Applications
- Threaded connections (e.g. for channels, pipe rings) on concrete
- Threaded connections (e.g. for brackets, electrical boxes) on concrete
- Threaded connections (e.g. for miscellaneous attachments) on concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo