X-M8 P8 Threaded studs
מסמר תבריג 8 ממ X-M8-15-27P8 product number: 306092

Carbon steel threaded stud for use with powder-actuated nailers on concrete (8 mm washer)
- Base materials: Concrete
- Corrosion protection: Galvanized zinc coated <20 µm
- Environmental Conditions: Dry indoor
premium
Choose options
Thread size
- M8
Thread length
- 15 mm
- 20 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
486.36 ILS
4.86 ILS
/
1 each

