X-EM10H P10 Threaded studs
מסמר תבריג 10 ממ X-EM10H24-12P10 product number: 271984

Carbon steel threaded stud for use with powder actuated nailers on steel (10 mm washer)
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanized zinc coated <20 µm
premium
Choose options
Thread size
- M10
Thread length
- 24 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
852.44 ILS
8.52 ILS
/
1 each



