X-EM8H P8 Threaded studs
מסמר תבריג 8 ממ X-EM8H-15-12P8 product number: 271981

Carbon steel threaded stud for use with powder-actuated tools on steel (8 mm washer) – for indoor use only
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanized zinc coated <20 µm
premium
Choose options
Thread size
- M8
Thread length
- 11 mm
- 15 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
442.05 ILS
4.42 ILS
/
1 each
