X-M10 P10 Threaded studs
מסמר תבריג 10 ממ X-M8-15-27P10 product number: 26413

Carbon steel threaded stud for use with powder-actuated nailers on concrete (10 mm washer)
- Base materials: Concrete (soft), Concrete (tough)
- Corrosion protection: Galvanized zinc coated <20 µm
- Environmental Conditions: Dry indoor
premium
Choose options
Thread size
- M10
Thread length
- 24 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
689.97 ILS
6.90 ILS
/
1 each



