HCC-B Shear connector
מחבר גזירה לבטון HCC-B product number: 378921

Shear connector rod for use under fatigue loading in cracked concrete
- Material, corrosion: Cast-iron
- Drill bit diameter: 16 mm
- PROFIS Software: No
Choose options
Material composition
- Malleable iron DIN EN 1562 modified
Drill bit diameter
- 16 mm
Anchor length - L
- 180 mm
Head configuration
- N/A
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
11,094.91 ILS
110.95 ILS
/
1 each

