S-MD05SS Self-drilling metal screws
Self-drill screw S-MD05SS 5,5x40 product number: 2211432

Self-drilling screw (A4 stainless steel) without washer for thick metal-to-metal fastenings (up to 15 mm)
- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel, Aluminium
- Drilling capacity - max: 15 mm
premium
Choose options
Base materials
- Carbon steel, Aluminium
Corrosion protection
- Stainless steel A4
Drilling capacity range DC
- 4.6 - 15 mm
Thickness fastened range MF
- 4.6 - 14 mm
Length
- 40 mm
Pack size
- 250 pc
Quantity
Pack
Total Pieces
250
Discounted net
888.28 ILS
3.55 ILS
/
1 each

