S-CD 53 S Self-drilling sandwich panel screws

Sandwich panel screw (A2 stainless steel) with 16 mm washer and supporting thread for thin steel base structures (up to 6 mm)

  • Screw drive/recess type: Hexagon 8
  • Washer size: 16 mm
  • Base materials: Carbon steel
premium

Choose options

Base materials
  • Carbon steel
Corrosion protection
  • Stainless steel A2
Drilling capacity range DC
  • 2 - 6 mm
Thickness fastened range MF
  • 58 - 68 mm
  • 68 - 88 mm
Length
  • 96 mm
  • 116 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 932.80 ILS