S-MD 01/S-MD 03/S-MD 05 ZW Self-drilling metal screws
בורג קודח מגולוון S-MD05ZW 5,5x40 product number: 408763

Self-drilling wafer head screw (zinc-plated carbon steel) without washer for metal to metal fastening
- Screw drive/recess type: PH #3
- Base materials: Carbon steel
- Drilling capacity - max: 12 mm
premium
Choose options
Base materials
- Carbon steel
Corrosion protection
- Galvanized zinc plated
Drilling capacity range DC
- 4.6 - 12 mm
Thickness fastened range MF
- 4.6 - 18 mm
Length
- 40 mm
Pack size
- 250 pc
Quantity
Pack
Total Pieces
250
Discounted net
314.82 ILS
1.26 ILS
/
1 each

