S-AD01LHSS Self-drilling facade screws
Self-drill screw S-AD01LHSS 4,8x17 product number: 2127477

Self-drilling screw (A4 stainless steel) without washer for aluminium façade fastenings (up to 3 mm)
- Screw drive/recess type: PH #2
- Base materials: Carbon steel, Aluminium
- Drilling capacity - max: 4 mm
premium
Choose options
Base materials
- Carbon steel, Aluminium
Corrosion protection
- Stainless steel A4
Drilling capacity range DC
- 0.75 - 4 mm
Length
- 17 mm
Pack size
- 500 pc
Quantity
Pack
Total Pieces
500
Discounted net
514.10 ILS
1.03 ILS
/
1 each


