S-MD35PSS Self-drilling metal screws
Self-drill screw S-MD35PSS 5,5x52 product number: 2229847

Self-drilling pan head screw (A4 stainless steel) with 12 mm washer for thick metal-to-metal fastenings (up to 12 mm)
- Screw drive/recess type: TX 25
- Washer size: 12 mm
- Base materials: Carbon steel, Aluminium
premium
Choose options
Base materials
- Carbon steel, Aluminium
Corrosion protection
- Stainless steel A4
Drilling capacity range DC
- 4.6 - 12 mm
Thickness fastened range MF
- 4.6 - 26 mm
Length
- 52 mm
Pack size
- 250 pc
Quantity
Pack
Total Pieces
250
Discounted net
927.50 ILS
927.50 ILS
/
1 Pack

