S-MD51LSS Self-drilling metal screws

S-MD51 LSS 5.5x25 product number: 2096593

Self-drilling screw (A4 stainless steel) with 16 mm washer for thin-medium metal-to-metal fastenings (up to 4 mm)

  • Screw drive/recess type: Hexagon 8
  • Washer size: 16 mm
  • Base materials: Carbon steel, Aluminium
premium

Choose options

Base materials
  • Carbon steel, Aluminium
Corrosion protection
  • Stainless steel A4
Drilling capacity range DC
  • 1.2 - 3.75 mm
Thickness fastened range MF
  • 1.2 - 5 mm
Length
  • 25 mm
Pack size
  • 500 pc
Product options
Quantity
Pack
Total Pieces
500
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
1,177.66 ILS
2.36 ILS
/
1 each