S-CD 65 GS Sandwich panel screws

Sandwich panel screw (A2 stainless steel) with 19 mm washer and supporting thread for thick steel base structures (up to 15 mm)

  • Screw drive/recess type: Hexagon 8
  • Washer size: 19 mm
  • Base materials: Carbon steel

Choose options

Base materials
  • Carbon steel
Corrosion protection
  • Stainless steel A2
Drilling capacity range DC
  • 4 - 15 mm
Thickness fastened range MF
  • 55 - 86 mm
  • 75 - 106 mm
  • 95 - 126 mm
  • 115 - 141 mm
  • 130 - 156 mm
Length
  • 128 mm
  • 148 mm
  • 168 mm
  • 183 mm
  • 198 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,372.70 ILS