S-MD 05GZ Self-drilling metal screws

Self-drilling screw (zinc-plated carbon steel) without washer for thick metal-to-metal fastenings (up to 15 mm)

  • Screw drive/recess type: Hexagon 8
  • Base materials: Carbon steel
  • Drilling capacity - max: 15 mm
premium

Choose options

Base materials
  • Carbon steel
Corrosion protection
  • Galvanized zinc plated
Drilling capacity range DC
  • 4.6 - 15 mm
Thickness fastened range MF
  • 4.6 - 18 mm
  • 4.6 - 43 mm
  • 4.6 - 60 mm
  • 4.6 - 80 mm
Length
  • 40 mm
  • 65 mm
  • 82 mm
  • 102 mm
Pack size
  • 100 pc
  • 250 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 144.16 ILS