S-MP 52 Z Self-tapping screws

Self-tapping screw (zinc-plated carbon steel) with 16 mm washer for fastening steel/aluminum sheets to HTU channels

  • Screw drive/recess type: Hexagon 3/8
  • Washer size: 16 mm
  • Base materials: Carbon steel, HTU (cast-in channel)
premium

Choose options

Base materials
  • Carbon steel, HTU (cast-in channel)
Corrosion protection
  • Galvanized zinc plated
Thickness fastened range MF
  • 1.9 - 23 mm
  • 1.9 - 29 mm
  • 1.9 - 41 mm
Length
  • 32 mm
  • 38 mm
  • 50 mm
Pack size
  • 250 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 357.22 ILS