GRS Scaffold tie ringbolt
Scaffolding restraint screw GRS product number: 56423
Scaffolding restraint anchor with eyelet for fastening lighter scaffolds to concrete
- Head configuration: Eyebolt
- Approvals / Test reports: N/A
- Material, corrosion: Carbon steel, zinc-plated
Choose options
Anchor size - D
- 12 mm
Anchor length - L
- 90 mm
- 120 mm
- 160 mm
- 190 mm
- 350 mm
Pack size
- 25 pc
Quantity
Pack
Total Pieces
25
Discounted net
548.24 ILS
21.93 ILS
/
1 each



