DS Universal nails

Single nail for fastening to concrete using powder-actuated nailers

  • Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick)
  • Minimum thickness of base material (steel): 6 mm
  • Corrosion protection: Galvanized zinc coated <20 µm

Choose options

Fastener shank length
  • 27 mm
  • 37 mm
  • 62 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 382.97 ILS