X-P G2 MX Masonry nails
Gas nail X-P 14 G2 MX product number: 2102017
Collated nails for fastening to concrete and other base materials using the GX 2 gas nailer
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete): 60 mm
- Minimum thickness of base material (steel): 4 mm
premium
Customers also searched for premium concrete nail, premium steel nail, gas fasteners, battery fasteners for concrete and steel or gx 2 nail.
Choose options
Fastener shank length
- 14 mm
For use with (tools)
- GX 2
Pack size
- 1100 pc
Quantity
Pack
Total Pieces
1100
Discounted net




