X-DKH Concrete nails
Kwik nail X-DKH 48 P8 S15 product number: 40514

Single nail for fastening channels, pipe rings and suspended ceilings to concrete using the DX Hybrid technique
- Base materials: Concrete
- Minimum thickness of base material (concrete): 100 mm
- Corrosion protection: Galvanized zinc coated <20 µm
ultimate
Choose options
Fastener shank length
- 48 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
246.87 ILS
2.47 ILS
/
1 each

