X-P MX Universal nails
מסמר בטון DX5 X-P 62 MX product number: 2173903
Collated nail for fastening to concrete and steel using powder-actuated nailers
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
ultimate
Customers also searched for DX nails, concrete, steel or nail gun.
Choose options
Fastener shank length
- 22 mm
- 62 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
141.37 ILS
1.41 ILS
/
1 each








