X-C B3 MX Concrete nails
מסמר בטון X-C 20 B3 MX product number: 2123993
Collated nails for fastening to concrete using the BX 3 cordless nailer
- Base materials: Concrete (soft)
- Minimum thickness of base material (concrete): 60 mm
- Corrosion protection: Galvanized zinc coated <20 µm
standard
Customers also searched for concrete nail, concrete fastener, battery fasteners, battery fasteners for concrete or bx 3 nail.
Choose options
For use with (tools)
- BX 3
- BX 3 02, BX 3-IF, BX 3-L 02, BX 3-ME (02), BX 3-ME-A22
- BX 3 02, BX 3-L 02
- BX 3-L 02
Fastener shank length
- 20 mm
- 24 mm
- 27 mm
- 30 mm
- 36 mm
Pack size
- 1 pc
- 1000 pc
Quantity
Pack
Total Pieces
1000
Discounted net
542.27 ILS
0.54 ILS
/
1 each




