X-C P8S Masonry nails (with washer)
מסמר בטון דיסקה מרובעת X-C 37 P8 S23 product number: 2091401

Single nail for fastening to concrete using powder-actuated nailers
- Base materials: Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Customers also searched for single nail for concrete, concrete nail with washer, concrete fastener with washer, powder-actuated fastener or single fastener with washer.
Choose options
Fastener shank length
- 37 mm
- 42 mm
Pack size
- 100 pc
167.75 ILS /100 each - 1000 pc
1,622.59 ILS /1000 eachBest price
Quantity
Pack
Total Pieces
1000
Discounted net
1,622.59 ILS
1.62 ILS
/
1 each

