High-performance undercut anchor for cracked concrete (hot-dip galvanized)

  • Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
  • Head configuration: Externally threaded
  • Approvals / Test reports: ETA, Fire, Seismic

Choose options

Anchor size - D
  • M10
Standard embedment depth
  • 60 mm
Max. fixture thickness at standard embedment depth
  • 20 mm
  • 50 mm
Pack size
  • 25 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 348.47 ILS

Technical Data

Material, corrosion
Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
Head configuration
Externally threaded
Approvals / Test reports
ETA, Fire, Seismic
PROFIS Software
Yes

Documents

pdf BZS_D_25-602, HMU for fastening in concrete, shock loading condition, ML, English, German [ 776 KB ]

Features & Applications

Features

  • More reliable mechanical interlock due to consistent high quality undercut
  • Comes with a hot-dip galvanized coating as standard for improved resistance against corrosion
  • Cost-efficient heavy-duty anchoring solution for high volume fastenings

Applications

  • Medium- to heavy-duty fastenings in cracked or uncracked concrete
  • Metro appplications including overhead catenary systems, fire protection pipes, and 3rd rail
  • Utilities fastenings requiring additional corrosion protection

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo