Kwik Bolt TZ Wedge anchor
עוגן חץ אינצ'י KB-TZ 1/2X4 1/2 N/A product number: 387513
Ultimate-performance wedge anchor with approvals for cracked concrete and seismic (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Externally threaded
- Approvals / Test reports: FM (Factory Mutual), ICC-ES report (concrete), LABC, Nuclear (NQA-1), UL (Underwriter Laboratories)
Choose options
Anchor size - D
- 1/2 in
Anchor length - L
- 114 mm
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
707.38 ILS
35.37 ILS
/
1 each


