High-performance wedge anchor for everyday static loads in uncracked concrete (carbon steel, big washer)

  • Material, corrosion: Carbon steel, zinc-plated
  • Head configuration: Externally threaded
  • Approvals / Test reports: ETA

Choose options

Anchor size - D
  • M8
  • M10
  • M12
  • M16
Anchor length - L
  • 55 mm
  • 68 mm
  • 70 mm
  • 83 mm
  • 85 mm
  • 100 mm
  • 102 mm
  • 117 mm
  • 137 mm
Pack size
  • 12 pc
  • 16 pc
  • 20 pc
  • 25 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 84.51 ILS