HUS4-DW Screw anchor
High-performing screw anchor with an externally threaded tie rod head for fastening to concrete (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Externally threaded
- Reusable (and removable): Yes
Choose options
Anchor size - D
- 16 mm
Anchor length - L
- 458 mm
- 858 mm
Pack size
- 16 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 2,970.00 ILS











