new

HST2 V3 Wedge anchor

High-performance wedge anchor (M8-M16) for static and seismic loads in cracked concrete (carbon steel)

  • Material, corrosion: Carbon steel, zinc-plated
  • Head configuration: Externally threaded
  • Installation tools: TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench

Choose options

Anchor size - D
  • M8
  • M10
  • M12
  • M16
Anchor length - L
  • 55 mm
  • 70 mm
  • 80 mm
  • 85 mm
  • 90 mm
  • 100 mm
  • 105 mm
  • 110 mm
  • 115 mm
  • 120 mm
  • 125 mm
  • 130 mm
  • 140 mm
  • 145 mm
  • 150 mm
  • 165 mm
  • 170 mm
  • 175 mm
  • 185 mm
  • 205 mm
  • 225 mm
  • 230 mm
Pack size
  • 16 pc
  • 25 pc
  • 40 pc
  • 50 pc
  • 80 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 118.69 ILS