HST4-R Stainless steel wedge anchor
Our highest performing wedge expansion anchor for bearing high static and seismic loads in indoor and outdoor cracked concrete (stainless steel)
- Material, corrosion: Stainless steel, A4
- Head configuration: Externally threaded
- Installation tools: TE 30-22 Cordless rotary hammer, TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench
Choose options
Anchor size - D
- M8
- M10
- M12
- M16
- M20
Anchor length - L
- 70 mm
- 75 mm
- 80 mm
- 85 mm
- 90 mm
- 95 mm
- 100 mm
- 105 mm
- 110 mm
- 115 mm
- 125 mm
- 130 mm
- 135 mm
- 145 mm
- 160 mm
- 165 mm
- 170 mm
- 200 mm
- 220 mm
- 260 mm
Pack size
- 5 pc
- 12 pc
- 20 pc
- 32 pc
- 40 pc
- 60 pc
- 72 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 1,508.92 ILS







