Economical plastic anchor for aerated concrete

  • Base materials: Concrete (aerated), Drywall
  • Head configuration: Countersunk, Pan head, Hex head, Flat head
  • Approvals / Test reports: N/A

Choose options

Anchor length - L
  • 75 mm
  • 85 mm
Pack size
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 77.18 ILS

Technical Data

Base materials
Concrete (aerated), Drywall
Head configuration
Countersunk, Pan head, Hex head, Flat head
Approvals / Test reports
N/A
Material, corrosion
Plastic
Environmental conditions
Highly corrosive special applications, Indoor, damp conditions, Indoor, dry conditions, Outdoor
Type of fixing
Pre-fastening, Through-fastening

Features & Applications

Features

  • Higher loads through well balanced distribution of forces onto base materials
  • Reliable setting
  • Wings and collar provide double resistance against turning in hole
  • Reliable expansion through accurate screw guidance

Applications

  • Many kinds of light duty fastenings onto gas concrete
  • Fastening of battens, lights, switches, signs

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo