HT Fire-tested door/window anchor
עוגן מתכוון HT 10X72 יח100 product number: 369263
Economical fire-tested metal anchor for fastening of window and door frames
- Head configuration: Countersunk, Flat head
- Material, corrosion: Carbon steel, zinc-plated
Choose options
Anchor size - D
- 10 mm
Anchor length - L
- 72 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
188.42 ILS
1.88 ILS
/
1 each


