Economical plastic impact anchor with collar

  • Head configuration: Flat head
  • Approvals / Test reports: N/A
  • Material, corrosion: Stainless steel, A2

Choose options

Anchor size - D
  • 6 mm
Anchor length - L
  • 30 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 101.23 ILS

Technical Data

Head configuration
Flat head
Approvals / Test reports
N/A
Material, corrosion
Stainless steel, A2
Type of fixing
Through-fastening

Documents

pdf Operating Instruction HPS-1, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 584.1 KB ]

Features & Applications

Features

  • Nail-screw with collar and sealing washer
  • Available in copper and steel look
  • Quick impact installation using a hammer
  • The hammer-driven screw can also be driven or unscrewed using a screwdriver
  • The collar prevents pushing in and premature expansion

Applications

  • Fastening components for electrical and plumbing installations

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo