Economical hook/ring anchor for suspended fastenings in concrete

  • Head configuration: Eyebolt
  • Environmental conditions: Indoor, dry conditions
  • Material, corrosion: Carbon steel, zinc-plated

Choose options

Anchor size - D
  • 8 mm
Anchor length - L
  • 66 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 198.45 ILS

Technical Data

Head configuration
Eyebolt
Environmental conditions
Indoor, dry conditions
Material, corrosion
Carbon steel, zinc-plated
Type of fixing
Pre-fastening

Documents

pdf Operating Instruction HA NG 8x45 H1, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 720.7 KB ]

Features & Applications

Features

  • Time saving and easy expansion by hand
  • Reliability thru automatic follow up expansion

Applications

  • Suspensions from concrete ceilings e.g. suspended ceilings etc.

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo