GD Plastic scaffold anchor
Scaffolding restraint anchor GD product number: 45455
Economical plastic wall plug for scaffolding restraints using Hilti GRS scaffold eyebolts
- Head configuration: Eyebolt
- Material, corrosion: Plastic
Choose options
Anchor size - D
- 14 mm
Anchor length - L
- 70 mm
- 100 mm
- 135 mm
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
101.23 ILS
2.02 ILS
/
1 each



