HLC-A Sleeve anchor
Sleeve anchor HLC-A 10x35 product number: 385879
Economical sleeve anchor (inner thread, sleeve and cone only)
- Head configuration: Internally Threaded
- Material, corrosion: Carbon steel, zinc-plated
Choose options
Anchor size - D
- 10 mm
- 12 mm
Anchor length - L
- 35 mm
- 48 mm
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
53.12 ILS
1.06 ILS
/
1 each




