HLC Sleeve anchor
עוגן ג'מבו HLC 16X100/50 יח10 product number: 385831
Economical sleeve anchor (hex head)
- Head configuration: Hex head
- Material, corrosion: Carbon steel, zinc-plated
Choose options
Anchor size - D
- 6.5 mm
- 8 mm
- 10 mm
- 12 mm
- 16 mm
- 20 mm
Anchor length - L
- 25 mm
- 40 mm
- 50 mm
- 55 mm
- 60 mm
- 70 mm
- 75 mm
- 80 mm
- 85 mm
- 100 mm
- 115 mm
- 140 mm
- 150 mm
Pack size
- 10 pc
- 25 pc
- 50 pc
- 100 pc
- 200 pc
Quantity
Pack
Total Pieces
10
Discounted net
101.23 ILS
10.12 ILS
/
1 each








