HHD-S cavity anchors
דיבל לבלוקים חלולים וגבס product number: 332060
Economical cavity anchor for light-duty fastenings in hollow brick and plasterboard
- Material composition: Steel, zinc-plated
- Drill bit diameter: 8 mm
Choose options
Anchor size - D
- M4
- M5
- M6
- M8
Anchor length - L
- 20 mm
- 38 mm
- 45 mm
- 52 mm
- 54 mm
- 65 mm
- 66 mm
- 80 mm
- 83 mm
Panel thickness max
- 4 mm
- 8 mm
- 9 mm
- 13 mm
- 20 mm
- 25 mm
- 40 mm
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
70.16 ILS
0.70 ILS
/
1 each


