HUS4-DW Screw anchor
Screw anchor HUS4-DW 16 DW15/315 product number: 2456704
High-performing screw anchor with an externally threaded tie rod head for fastening to concrete (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Externally threaded
- Socket size: 13 mm
Choose options
Anchor size - D
- 16 mm
Anchor length - L
- 458 mm
- 858 mm
Pack size
- 16 pc
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
2,970.00 ILS
2,970.00 ILS
/
1 Pack











