new
HUS4-H Screw anchor
Screw anchor HUS4-H 16x165 80/55/35 G02 product number: 2456689
High-performing hexagonal head screw anchor for fastening to concrete and masonry (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Socket size: 24 mm
Choose options
Anchor size - D
- 8 mm
- 10 mm
- 12 mm
- 14 mm
- 16 mm
Anchor length - L
- 45 mm
- 55 mm
- 60 mm
- 65 mm
- 70 mm
- 75 mm
- 80 mm
- 85 mm
- 90 mm
- 100 mm
- 110 mm
- 120 mm
- 130 mm
- 140 mm
- 150 mm
- 165 mm
- 180 mm
- 185 mm
- 200 mm
- 205 mm
- 240 mm
- 280 mm
- 305 mm
Pack size
- 16 pc
- 25 pc
- 50 pc
Quantity
Pack
Total Pieces
16
Discounted net
500.40 ILS
500.40 ILS
/
1 Pack













