HUS4 T-HF Screw anchor
Screw anchor HUS4 T-HF 8x75 25/15/5 product number: 2435855
High-performing hexagonal head screw anchor for fastening to tough concrete (multilayer corrosion protection)
- Material, corrosion: Carbon steel, Multilayer coating
- Head configuration: Hex head
- Drill bit diameter: 8 mm
Choose options
Anchor size - D
- 8 mm
- 10 mm
Anchor length - L
- 60 mm
- 65 mm
- 75 mm
- 80 mm
- 85 mm
- 100 mm
- 110 mm
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
383.60 ILS
7.67 ILS
/
1 each








