HUS4 T-C Screw anchor
Screw anchor HUS4 T-C 8x85 35/25/15 product number: 2435854
High-performing countersunk head screw anchor for fastening to tough concrete (carbon steel)
- Material, corrosion: Carbon steel, Zinc plated
- Head configuration: Countersunk
- Drill bit diameter: 8 mm
Choose options
Anchor size - D
- 8 mm
- 10 mm
Anchor length - L
- 65 mm
- 70 mm
- 75 mm
- 85 mm
- 90 mm
- 100 mm
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
355.11 ILS
7.10 ILS
/
1 each







