HUS4 T-H Screw anchor
Screw anchor HUS4 T-H 8x120 70/60/50 product number: 2435819
High-performing hexagonal head screw anchor for fastening to tough concrete (carbon steel)
- Material, corrosion: Carbon steel, Zinc plated
- Head configuration: Hex head
- Drill bit diameter: 8 mm
Choose options
Anchor size - D
- 8 mm
- 10 mm
Anchor length - L
- 55 mm
- 60 mm
- 65 mm
- 70 mm
- 75 mm
- 80 mm
- 85 mm
- 90 mm
- 100 mm
- 110 mm
- 120 mm
- 130 mm
- 150 mm
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
424.43 ILS
8.49 ILS
/
1 each








