HUS4 T-H Screw anchor

Screw anchor HUS4 T-H 8x150 100/90/80 product number: 2435669

High-performing hexagonal head screw anchor for fastening to tough concrete (carbon steel)

  • Material, corrosion: Carbon steel, Zinc plated
  • Head configuration: Hex head
  • Drill bit diameter: 8 mm

Choose options

Anchor size - D
  • 8 mm
  • 10 mm
Anchor length - L
  • 55 mm
  • 60 mm
  • 65 mm
  • 70 mm
  • 75 mm
  • 80 mm
  • 85 mm
  • 90 mm
  • 100 mm
  • 110 mm
  • 120 mm
  • 130 mm
  • 150 mm
Pack size
  • 50 pc
Product options
Quantity
Pack
Total Pieces
50
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
477.60 ILS
9.55 ILS
/
1 each