new
HUS3-IQ Click-fit concrete screw anchor
Screw anchor HUS3-IQ 6x35 M8 bucket product number: 2389928

threaded rod hanger, with fast click-to-connect system for fastening trapeze installations to concrete (carbon steel, click-fit head)
- Material, corrosion: Carbon steel
- Head configuration: Hex head, Internally Threaded
- Reusable (and removable): Not Possible
Choose options
Anchor size - D
- 6
Pack size
- 50 pc
- 200 pc
Quantity
Pack
Total Pieces
200
Discounted net
2,281.65 ILS
11.41 ILS
/
1 each
Technical Data
Material, corrosion
Carbon steel
Head configuration
Hex head, Internally Threaded
Reusable (and removable)
Not Possible
PROFIS Software
Yes
Material composition
Steel, zinc-plated (min. 5 µm)
Documents
pdf PDS Hilti HUS3, HUS4 Screw anchor redundant fastening, English [ 1.4 MB ]
Features & Applications
Features
- Faster installations – click-to-connect system allows you to prefab trapezes to install up to 50% faster than conventional rod hangers
- Easy assembly – pre-assemble and click-in the entire trapeze all at once, helping reduce straining overhead work
- Full system solution – combine with Hilti modular support systems and tools for an all-in-one solution for pipe, ventilation, sprinkler, and electrical applications
- Innovative cutting-edge geometry for superior setting characteristics
Applications
- Trapeze installations with M8/M10 threaded rod
- Suitable for repetitive installation tasks
- Threaded rod hangers for multiple or single pipes
- Various pipe or ventilation system installation applications
- ETA 10/0005 for redundant fastenings
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo