new
HUS4-HR Screw anchor
Screw anchor HUS4-HR 10x115 55/45/25 product number: 2357606
High-performing hexagonal head screw anchor for fastening to concrete (stainless steel)
- Material, corrosion: Stainless Steel, 316
- Head configuration: Hex head
- Socket size: 15 mm
Choose options
Anchor size - D
- 6 mm
- 8 mm
- 10 mm
- 14 mm
Anchor length - L
- 35 mm
- 45 mm
- 55 mm
- 60 mm
- 65 mm
- 70 mm
- 75 mm
- 80 mm
- 85 mm
- 95 mm
- 105 mm
- 115 mm
- 120 mm
- 130 mm
- 135 mm
Pack size
- 8 pc
- 25 pc
- 50 pc
Quantity
Pack
Total Pieces
25
Discounted net
962.79 ILS
38.51 ILS
/
1 each






